Middle East - English

Philips Fortimo LED strip

The greatest variety in LED Modules, suitable for every application

Products

Product family information

Description

The Fortimo LED strip is a uniquely wide portfolio which can be used in all kind of linear indoor luminaire types. Its form factor makes it easy to design-in and handle in production as it complies to Zhaga standards. Due to the availability from 0.25ft up to 5ft lengths only one product family is needed to cover a wide range of needs.

Benefits

  • Cover all needs in luminaire designs; different module lengths from 0.5ft to 5ft, high voltage or low voltage, a wide range of CCTs in CRI80 and CRI90, connectors on the front or back, different lumen output versions and wide temperature range -40 °C up to +90 °C

  • Easy upgrade to high efficiency solutions; FlexTune (tunable white), high flux and HCL solutions

Features

  • Excellent color consistency of 3 SDCM

  • Two lumen packages per length available (650 lm per ft and 1100 lm per ft)

Applications

  • Office
  • Retail
  • Industry

Downloads