Products
Luminous flux (lm)
3,800
CCT (K)
4000
Efficacy (lm/W)
169
Color rendering
80
Luminous flux (lm)
3,760
CCT (K)
6500
Efficacy (lm/W)
167
Color rendering
80
2 items
Product family information
Description
High reliable and high output Fortimo LED modules which are very suitable for industry application luminaires.
Benefits
Very high light output: 2000lm or 3000lm per ft
Long life time of >100K hours
Features
LED module efficiency of up to 175 lm/W
High color rendering: CRI >80