Overview
Specifications
Downloads
Home
Products
LED electronics
Linear drivers
Linear non-isolated TD (Touch and Dim / DALI) & Industry
Xitanium 60W 0.08-0.35A 300V TD16 230V
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Linear non-isolated TD (Touch and Dim / DALI) & Industry
Philips Xitanium 60W 0.08-0.35A 300V TD16 230V
Product Description
Philips Xitanium 60W 0.08-0.35A 300V TD16 230V
Order code:
929003994606
Full order code:
872016935722800
Specifications
Expand all
General Information
Nominal lifetime
50,000 hour(s)
Isolation Class
Non-isolated
Operating and Electrical
Mains voltage operation (DC)
168-275 V
Total Harmonic Distortion IEC (Max)
20 %
Power Consumption
66 W
Output Current Ripple (Max)
4 %
Maximum Efficiency at Full Load
93 %
Output Current (Max)
350 mA
Output Current Tolerance (Max)
5 %
Mains voltage performance (DC)
186-250 V
Power Factor (Fraction)
0.99
Open Circuit Voltage (DC) (Max)
330 V
Input current (AC)
300 mA
Input current (DC)
350 mA
Inrush Current Peak (Max)
36 A
Inrush Current Peak (Nom)
36 A
Output Power (Max)
60 W
Output Power (Nom)
60 W
Default output current
80 mA
Inrush Current Width to 50% of Peak
130 µs
Power Factor 100% Load (Max)
0.99
Energy Metering
Yes
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
True
Output Power (Min)
0.2 W
Output Current (Min)
80 mA
Output Voltage (Max)
300 V
Output Voltage (Min)
100 V
Number of Products on MCB (16A Type B) (Max)
25
Protection class IEC
Safety class I
Adjustable Output Current
DALI
SimpleSet/NFC
Wiring
Hot Wiring
No
Control Wire Cross Section (Max)
1.5 mm²
Control Wire Cross Section (Min)
0.5 mm²
Output Wire Cross Section (Max)
1.5 mm²
Output Wire Cross Section (Min)
0.5 mm²
Cable Length From Device to Lamp
2 m
Input wire strip length
8 mm to 9 mm
Input Wire Cross Section (Max)
1.5 mm²
Input Wire Cross Section (Min)
0.5 mm²
Output wire strip length
8 mm to 9 mm
System characteristics
Central DC Operation
Yes and DC dimming
Temperature
T-Case Lifetime (Max)
70 °C
T-Case Lifetime (Nom)
70 °C
T-Case Maximum (Max)
80 °C
T-Case Maximum (Nom)
80 °C
Module Temperature Protection
False
Controls and Dimming
Dimmable
Yes
Control Interface
Corridor Mode
DALI
TD
Dimming Range
100-1 %
D4i compliant
No
DynaDimmer
No
Constant light output
Programmable
Mechanical and Housing
Product Length
280 mm
Overall length
280 mm
Overall width
30 mm
Overall height
16 mm
Dimensions (Height x Width x Depth)
16 x 30 x 280 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.177 kg
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class I
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
CCC certificate
CE marking
DALI 2
EAC
EL
ENEC certificate
RCM compliance
UA
UKCA
Corridor Mode
True
Output Current Set Options
NFC,Programmable,SimpleSet
Ambient temperature range
-25 °C to 50 °C
Mounting Type
Built-in
Product Data
Order product name
Xitanium 60W 0.08-0.35A 300V TD16 230V
Full product name
Xitanium 60W 0.08-0.35A 300V TD16 230V
Full product code
872016935722800
Order code
35722800
Material Nr. (12NC)
929003994606
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169357228
Numerator - Packs per outer box
24
EAN/UPC - Case
8720169357235
Downloads
Leaflets
Product Data Sheet
929003994606-Xitanium-60W-008-035A-300V-TD16-230V-PDS
pdf 1.5 MB
Brochure
Xitanium-Indoor-driver-Linear-Design-In-Guide
pdf 3.6 MB
Visuals
Product-Photographs-929003994606_EU
Multiple assets
CAD Drawings
CAD
stp 3.6 MB
Other
Certificate
929003994606-Xitanium-60W-80mA-350mA-300V-TD16-230V-CB
pdf 159.6 kB
Certificate
Certificate
pdf 205.7 kB
Certificate
Xitanium-60W-008-035A-300V-TD16-230V-CCC
pdf 2.6 MB
Certificate
Xitanium-60W-008-035A-300V-TD16-230V-CE
pdf 292.1 kB
Certificate
BIS-Certificates-41018252-PILA
pdf 117.0 kB
Certificate
Xitanium-60W-008-035A-300V-TD16-230V-RCM
pdf 243.8 kB
Certificate
929003994606-Xitanium-60W-80mA-350mA-300V-TD16-230V-ENEC
pdf 2.3 MB