Overview
Specifications
Downloads
Home
Products
LED electronics
Linear drivers
Linear non-isolated TD (Touch and Dim / DALI) & Industry
Xitanium 90W 0.25-0.7A 220V TD21 230V
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Linear non-isolated TD (Touch and Dim / DALI) & Industry
Philips Xitanium 90W 0.25-0.7A 220V TD21 230V
Product Description
Philips Xitanium 90W 0.25-0.7A 220V TD21 230V
Order code:
929001694706
Full order code:
871951427854700
Specifications
Expand all
General Information
Nominal lifetime
100,000 hour(s)
Lighting Technology
LED
Isolation Class
Non-isolated
Operating and Electrical
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Mains voltage operation (DC)
168-275 V
Total Harmonic Distortion IEC (Max)
5 %
Power Consumption
97 W
Output Current Ripple (Max)
4 %
Maximum Efficiency at Full Load
93 %
Output Current (Max)
700 mA
Output Current Tolerance (Max)
5 %
Mains voltage performance (DC)
186-250 V
Power Factor (Fraction)
0.99
Open Circuit Voltage (DC) (Max)
250 V
Protection Level Up (L-N) at 5 kA (Max)
1 kV
Protection Level Up (LN-Earth) at 5 kA (Max)
2 kV
Input current (AC)
440 mA
Input current (DC)
520 mA
Inrush Current Peak (Max)
25 A
Inrush Current Peak (Nom)
25 A
Output Power (Max)
90 W
Output Power (Nom)
90 W
Default output current
250 mA
Inrush Current Width to 50% of Peak
230 µs
Power Factor 100% Load (Max)
0.99
Energy Metering
No
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
False
Output Power (Min)
25 W
Output Current (Min)
250 mA
Output Voltage (Max)
220 V
Output Voltage (Min)
50 V
Number of Products on MCB (16A Type B) (Max)
20
Number of Products on MCB (16A Type-C) (Max)
20 piece/unit
Protection class IEC
Safety class I
Adjustable Output Current
DALI
LEDSet/Resistor
Wiring
Connector Type Input Terminals
Wago 744
Hot Wiring
No
Connector Type Output Terminals
Wago 744
Control Wire Cross Section (Max)
1.5 mm²
Control Wire Cross Section (Min)
0.5 mm²
Output Wire Cross Section (Max)
1.5 mm²
Output Wire Cross Section (Min)
0.5 mm²
Cable Length From Device to Lamp
2 m
Input Wire Gauge
16-20
Input wire strip length
8 mm to 9 mm
Input Wire Cross Section (Max)
1.5 mm²
Input Wire Cross Section (Min)
0.5 mm²
Output wire strip length
8 mm to 9 mm
System characteristics
Central DC Operation
Yes and DC dimming
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
65 °C
T-Case Lifetime (Nom)
65 °C
T-Case Maximum (Max)
75 °C
T-Case Maximum (Nom)
75 °C
Module Temperature Protection
False
Controls and Dimming
Dimmable
Yes
Control Interface
Corridor Mode
DALI
TD
Dimming Range
100-1 %
D4i compliant
No
DynaDimmer
No
Constant light output
Programmable
Mechanical and Housing
Product Length
280 mm
Overall length
280 mm
Overall width
30 mm
Overall height
21 mm
Dimensions (Height x Width x Depth)
21 x 30 x 280 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.180 kg
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class I
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
CCC certificate
CE marking
DALI 2
EAC
EL
ENEC certificate
RCM compliance
UA
WEEE
Corridor Mode
True
Output Current Set Options
LEDset,Programmable
Ambient temperature range
-25 °C to 50 °C
Mounting Type
Built-in
Product Data
Order product name
Xitanium 90W 0.25-0.7A 220V TD21 230V
Full product name
Xitanium 90W 0.25-0.7A 220V TD21 230V
Full product code
871951427854700
Order code
27854700
Material Nr. (12NC)
929001694706
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8719514278547
Numerator - Packs per outer box
24
EAN/UPC - Case
8719514278554
Downloads
Leaflets
Product Data Sheet
Datasheet Xitanium 90W 0.25-0.7A 220V TD21 230V
pdf 2.6 MB
Brochure
Phillips-Xitanium-Indoor-driver-Linear-Design-In-Guide.pdf
pdf 3.6 MB
Visuals
Product-Photographs-929001694706_EU
Multiple assets
CAD Drawings
CAD Xitanium 90W 0.25-0.7A 220V TD21 230V 929001694706 (new) (437 KB, ZIP)
zip 437.8 kB
Other
Certificate
CCC certificate
pdf 7.6 MB
Certificate
929001694706-Xitanium-90W-250mA-700mA-220V-TD21-230V-CB
pdf 156.2 kB
Certificate
929001694706-Xitanium-90W-250mA-700mA-220V-TD21-230V-ENEC
pdf 2.3 MB
Certificate
CE certificate
pdf 260.9 kB
Certificate
RCM certificate
pdf 297.3 kB