Middle East - English

Philips Linear non-isolated connected

Ahead in flexibility and connectivity

Products

Product family information

Description

Xitanium non-isolated connected drivers are at the heart of connected linear Indoor systems. These intelligent drivers are available in Sensor Ready (D4i) and MasterConnect control interfaces. These drivers feature low output current ripple of max 4% for high and low frequencies, and low standby specifications.

Benefits

  • Xitanium LED linear LED SR drivers not only provide power conversion for LED lighting but also feature integrated power supplies and energy metering, enabling users to deliver actionable operational data, such as energy consumption

  • No need for power box or power conversion

Features

  • Five-year system warranty

  • Lifetime 100,000 hours

Applications

  • Office
  • Retail
  • Healthcare
  • Education

Warning & Safety

  • Safety warnings and installation instructions must be taken into account during the design-in, manufacturing, and installation processes.

Downloads