Philips Linear CertaDrive isolated

CertaDrive LED isolated drivers are designed to fulfill the market need for optimum lighting with reliable performance, offering specific current and voltage settings.

Products

Power
20
Output voltage (Vdc)
40
Output current (mA)
500
Adjustable Output Current
No
Dimming controls
Fixed
Power
28
Output voltage (Vdc)
40
Output current (mA)
700
Adjustable Output Current
No
Dimming controls
Fixed
Power
36
Output voltage (Vdc)
40
Output current (mA)
900
Adjustable Output Current
No
Dimming controls
Fixed
Power
42
Output voltage (Vdc)
40
Output current (mA)
1050
Adjustable Output Current
No
Dimming controls
Fixed

Product family information

Description

CertaDrive LED isolated drivers offering an attractive combination of features and benefits for a wide range of optimum applications for Office, Schools & Hospitals environments. CertaDrive drivers are designed to fulfill the market need for high quality of light without visual flicker and stroboscopic effects, offering industry leading performance.

Benefits

  • Various Vout/Iout mix for high volume applications

  • Comfort for eyes and assurance of camera-friendly performance

Features

  • Low ripple output current (4%) Application

  • 50,000 hours lifetime @Tc-life

Applications

  • office and public areas

Downloads

Leaflets

Design-In guide
Design-in Guide pdf 4.1 MB

Visuals

Family-Photographs-Linear CertaDrive isolated
Multiple assets