Philips TrueCircle Surface & Suspended, 20.5 W, D380 mm, 2000 lm, 3000 K, DALI
SM250C 20S/830 PSD PSP D380 BK
Product Description
D380 mm, Aluminium, Black, Signal black (RAL9004), Power supply unit with DALI interface, 2000 lm, 20.5 W, 98 lm/W, 3000 K, (0.38, 0.38) SDCM <lt/>3, Wide beam, Matte, Polystyrene, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief