Philips TrueCircle Surface & Suspended, 19.5 W, D380 mm, 2000 lm, 3000 K

SM250C 20S/830 PSU PSP D380 BK

Product Description

D380 mm, Aluminium, Black, Signal black (RAL9004), Power supply unit (On/Off), 2000 lm, 19.5 W, 102 lm/W, 3000 K, (0.38, 0.38) SDCM <lt/>3, Wide beam, Matte, Polystyrene, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 79803100
Full order code: 871869979803100

Downloads