PowerBalance gen2, 29 W, 600x600 mm, VPC, 4000 lm, 4000 K, CRI≥90, DALI, UGR16, Wieland

RC461B 40S/940 PSD W60L60 VPC W3W2

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Power supply unit with DALI interface, 4000 lm, 29 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI≥90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation

Order code: 96455900
Full order code: 871869996455900