PowerBalance gen2, 29 W, 300x1200 mm, VPC, 4000 lm, 4000 K, CRI≥90, DALI, UGR16, Wieland

RC461B 40S/940 PSD W30L120 VPC W3W2

Product Description

300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Power supply unit with DALI interface, 4000 lm, 29 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI≥90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation

Order code: 96444300
Full order code: 871869996444300