Philips FlexBlend Recessed, 37 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, Power over Ethernet, UGR19
RC340B 36S/940 POE W60L60 VPC MLO
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, 3600 lm, 37 W, 95 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, RJ45 connector
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified