Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
61262540 | 80 | - | - | - | G13 | Medium Bi-Pin Fluorescent | ||
61572540 | 62 | - | - | - | G13 | Medium Bi-Pin Fluorescent |
Product family information
Description
Flexo print TL lamps emit almost all of their light (99.9%) in the useful UVA and visible blue wavebands – between 350 and 400 nm – and have peak intensity at 370 nm (except for the /03 version). This makes them ideal for flexo printing equipment and photopolymerization processes. In addition, the ‘R’ lamps in the family have an internal 200-degree reflector to further optimize the lamp’s overall efficiency.
Benefits
Best match with photo sensitizers
Highest output on irradiated area
Features
Emit radiation in the range 380-480 nm with a maximum at 370 nm
Internal reflector
Applications
Warning & Safety
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.