Philips MASTERColour CDM-TD

Beautiful sparkle, reliable life

Products

Product Compare
147.0
12,750
3000
-
RX7s

Product family information

Description

Range of double-ended, compact, high-efficiency, discharge lamps with a stable color over lifetime and a crisp, sparkling light

Benefits

  • Stable color impression over lifetime

  • High lamp efficacy results in low operating costs and low heat generation. Provides better operating costs and improved light quality versus standard quartz metal halide (MHN-TD)

Features

  • Crisp white light

  • Superior color quality

Applications

  • Shops and shop windows, offices and public buildings
  • Decorative outdoor: floodlighting of facades, statues and monuments

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads