Looking to upgrade your fluorescent troffers to energy-efficient LED? Fast-track project payback by selecting EvoKit. With its low price, reduced project scrap, and simple five minute installation EvoKit is a more cost-effective solution for renovation projects than a full luminaire replacement. Payback starts on day one as Evokit lowers operating expenses with energy efficiency of up to 164 lumens per watt. The kits are dimmable and sized to replace most 2’x4’ 2’x2’ and 1’x’4 fluorescent troffers with a sleek and modern look that will conveniently transform your workspace.
                            
                        
                    EvoKit click
                            
                        
                    EvoKit Gen 5
Looking for Something More?
Interact Pro scalable wireless technology
Why choose an LED luminaire with Interact Pro scalable wireless technology? Traditionally, controls systems have required complicated design, expensive commissioning, and additional material costs on top of an already expensive building project. The long time frame for payback made these systems a challenge to specify. With Interact Pro scalable, you can have a solution with integrated sensors and wireless lighting controls, without extra wiring between luminaires or to the compatible wireless switches.
MultiOne Mobile for In-Field Tuning
MultiOne Mobile is an App to easily configure features for Evokit. With this tool, you have the opportunity to change basic settings, such as lumen output and wattage, of Evokit in the field. This easy to use tool runs on an Android smartphone via the NFC Interface. The installer can make last-minute changes on light output even after installation.
                            
                        
                    EvoKit click
The EvoKit click makes refreshing a workspace with reliable, high quality LED lighting easier and more cost-effective than ever before. The new EvoKit click is an aesthetically pleasing and efficient LED retrofit kit designed to bring a refreshed sleek and modern look to your building. All models meet DLC lumens/watt efficiency standards, and high-efficiency models offer up to 149 lumens per watt. The EvoKit click fits into most existing 2x2, 2x4, and 1x4 fluorescent troffers and can be easily installed without hiring expensive labor. Its innovative bulk packaging (4 pack), enables significant waste reduction and reduced storage space (60 2x4 kits/pallet) to make your transition to LED lighting clean and seamless.
Evokit Click Downloads
EvoKit Gen5
Evolve your space with a name you trust.
Over 1 million fixtures have evolved into stylish, modern lighting without the expense, time and hassle of a complete luminaire renovation. Philips EvoKit LED retrofit kits are designed to quickly and easily install into existing 2x2 and 2x4 fluorescent troffers. EvoKit Gen5 LED Retrofit Kits continue to offer the appearance of a new luminaire with many options offering a consistent, high level of energy-saving LED performance. Your space can take energy efficiency beyond LED with our Sensor Ready (SR) models, which enable the flexibility to incorporate a broad range of energy saving connected lighting solutions on a job.
Evokit Gen5 Downloads
Philips SpaceWise wireless technology DT
The new Philips SpaceWise wireless technology with Dwell Time (DT) is a luminaire level lighting control system that delivers deep energy savings, eliminates any energy wastage and simplifies the commissioning process with an intuitive Android App (click link for a list of compatible phones). The APP also offers greater flexibility for users to create unique lighting groups and alter numerous sensor parameters.
- Plug and Play lighting controls – no additional controls or wiring changes required.
 - Robust and reliable control solution provides instant benefits and peace of mind that your customer will appreciate.
 - Granular dimming feature along with dwell time enables for more soothing transition of light levels that is comfortable to occupants.
 - Makes your job easier because you don’t have to be a controls expert – intuitive interface via mobile app does not require expertise or extensive training.
 - Up to 75% energy savings due to integrated controls and advanced grouping.*
 - More cost effective than network controls options.
 
                        
                    
                * Based on installation in the GSA-operated Metcalfe Federal Building located in Chicago, Illinois. This project was installed under the GSA Green Proving Ground Program. Savings were 75% over US lighting average baseline and 69% over GSA average lighting baseline. Go to https://www.gsa.gov/portal/content/240287 for details.
SpaceWise DT Downloads
Click and download all of the materials that you need to specify, troubleshoot, and review a compatible phone list.
                            
                        
                    Simplified & flexible
SpaceWise DT mobile App offers simplified commissioning and greater flexibility, making saving energy easy.
- Visualize the commissioning steps on Philips field apps for Android devices.
 - Take charge of your installation, flexibility reconfigure the entire lighting group or only select luminaires.
 - Save the sensor settings as a unique profile on the cloud for future access and ease of recalling what was exactly implemented.
 - Read out energy consumption via NFC for individual fixtures.
 
SpaceWise SWZ Industrial Solutions
Today’s industrial facilities are tasked with improving productivity and efficiency while reducing costs. At the same time, the lighting required to facilitate the site’s continuous operation can account for a significant portion of overall operating expenses. The combination of SpaceWise Technology with energy efficient LED fixture can help you reduce these operating expenses by delivering up to 75% energy savings*.
Warehouses come in all shapes and sizes. Whatever your requirements, SpaceWise can help light your space efficiently and effectively. Best of all it comes in one package designed to fit your space – and because it’s wireless it’s easy to install and commission and simple to reconfigure should your needs change.
                            
                        
                    SpaceWise for Industrial Downloads
Click and download all of the materials that you need to review, specify, and setup the system.
Compatible luminaires & wireless controls
Contact us
Reach out to our local contact center for questions or inquiries.
Where to buy
Find out where to buy our products from a nearby distributor or partner.
EvoKit eCatalog
Click to find more product information.
Utility Rebates
Did you know that many utility companies offer rebates as an incentive to commercial customers for upgrading to more energy efficient lighting? Click to find more information.