ผลิตภัณฑ์
| ผลิตภัณฑ์ | เปรียบเทียบ | |||||
|---|---|---|---|---|---|---|
Fortimo LEDFlex 5m 1000lm/m 930PW C5 G1929001489280 | 1,000 | 3000 | 123 | 90 | ||
Fortimo LEDFlex 5m 1000lm/m 940PW C5 G1929001489380 | 1,000 | 4000 | 132 | 90 | ||
Fortimo LEDFlex 5m 1000lm/m 927 C5 G1929001489480 | 1,000 | 2700 | 116 | 90 | ||
Fortimo LEDFlex 5m 1000lm/m 965 C5 G1929001489580 | 1,000 | 6500 | 132 | 90 | ||
Fortimo LEDFlex 5m 1500lm/m 930PW C5 G1929001489680 | 1,500 | 3000 | 119 | 90 | ||
Fortimo LEDFlex 5m 1500lm/m 940PW C5 G1929001489780 | 1,500 | 4000 | 128 | 90 | ||
Fortimo LEDFlex 5m 1500lm/m 927 C5 G1929001489880 | 1,500 | 2700 | 114 | 90 | ||
Fortimo LEDFlex 5m 1500lm/m 965 C5 G1929001489980 | 1,500 | 6500 | 128 | 90 |
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
The Fortimo LEDFlex' are designed for built-in applications on aluminum extrusions for retail display lighting applications such as shelf lighting, for indoor linear accent lighting and various decorative lighting applications such as cove lighting. Moreover, one look and feel in stores for the ultimate shopping experience can be created in combination with available premium white spot lighting solutions.
ประโยชน์
Extremely narrow pitch distance enables outstanding uniformity with 140 leds per meter even with a short distance to the diffuser.
High design freedom by cut-options every 5 cm.
คุณสมบัติ
Luminous flux range of 500/1000/1500/2000/2500 lm/m.
CCTs: 2700, 3000(PW), 4000(PW), 6500, WWR.