Philips LED Power drivers

Constant Voltage LED drivers

ผลิตภัณฑ์

Power
150
Output voltage (Vdc)
26
Output current (mA)
6.25
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Power
240
Output voltage (Vdc)
26
Output current (mA)
10
Dimming controls
Fixed
IP rating
IP20 | Finger-protected

ข้อมูลตระกูลผลิตภัณฑ์

คำอธิบาย

Xitanium Constant Voltage LED drivers are the perfect choice for enabling easy modular parallel connection of LED products (like LDM and InteGrade families) used in refrigerated cabinets and display lighting. The drivers have an operating life matching that of LEDs. They offer excellent reliability and ensure a simplified installation process. Robust design reduces maintenance and lowers the cost of ownership over the application lifetime.

ประโยชน์

  • SELV operating voltages ensure safety even if wiring or LED boards become damaged

  • Easy installation with simple parallel wiring

คุณสมบัติ

  • Universal mains voltage

  • Stable limited output voltage

การประยุกต์ใช้งาน

  • Supermarkets
  • Refrigerated cabinets
  • Retail environments
  • Libraries
  • Museums

ดาวน์โหลด

การมองเห็น

Family-Photographs-LED Power drivers
เนื้อหาหลายรายการ - Visuals