Xitanium Outdoor Single Current and non-dimmable
Fixed current, dimmable and non-dimmable drivers for specialty applications
ผลิตภัณฑ์
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
LED-based light sources are an excellent solution for outdoor environment. They are long-lasting and require low maintenance. However, to get the best out of the LEDs, these light sources require highly reliable and efficient LED Drivers. These LED Outdoor Drivers are specifically designed to deliver reliable performance and protection while meeting the strict performance, approbation and application requirements.
ประโยชน์
Robust design, capable of withstanding harsh outdoor conditions
Easy to design-in based on good thermal management and extra EMI margin
คุณสมบัติ
50,000-hour lifetime
Suitable for Class I isolated luminaires