Philips Outdoor Single Current and non-dimmable

Fixed current, dimmable and non-dimmable drivers for specialty applications

ผลิตภัณฑ์

Output voltage (Vdc)
214
Dimming controls
Fixed
IP rating
IP42 | Wire-protected, drip-proof up to 15°

ข้อมูลตระกูลผลิตภัณฑ์

คำอธิบาย

LED-based light sources are an excellent solution for outdoor environment. They are long-lasting and require low maintenance. However, to get the best out of the LEDs, these light sources require highly reliable and efficient LED Drivers. These LED Outdoor Drivers are specifically designed to deliver reliable performance and protection while meeting the strict performance, approbation and application requirements.

ประโยชน์

  • Robust design, capable of withstanding harsh outdoor conditions

  • Easy to design-in based on good thermal management and extra EMI margin

คุณสมบัติ

  • 50,000-hour lifetime

  • Suitable for Class I isolated luminaires

การประยุกต์ใช้งาน

  • Road and street lighting
  • Area and flood lighting
  • Tunnel lighting
  • High-bay lighting

ดาวน์โหลด