Philips Phased-out products

Philips' drivers are suitable for high-voltage and low-voltage general and professional lighting applications. These drivers offer high efficiency and long lifetime.

Products

Output voltage (Vdc)
0
Output voltage (Vdc)
0
Power
35
Output voltage (Vdc)
150
Output current (mA)
350
Adjustable Output Current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
SR
Power
71.4
Output voltage (Vdc)
51
Output current (mA)
1400
Adjustable Output Current
DipSwitch
Dimming controls
DALI
TD

Product family information

Description

Non-isolated and isolated drivers are ideal and stand on three pillars: quality of light, reliability and flexibility. By using Xitanium LED drivers in your luminaires, you can ensure that your customers receive high-quality light without visual flicker or stroboscopic effects. The reliability of our drivers is based on in-depth electronics knowledge and extensive testing. Finally, application-oriented operating windows offer the flexibility required to provide the stable lumen output and high light quality levels to the luminare manufacturer

Benefits

  • Low profile housing (11mm + 16mm + 21mm height)

  • The low output current ripple ensures no interference with security, cell phone or web cameras and bar code scanners.

Features

  • High efficiency

  • Wide operating window

Applications

  • Offices
  • Healthcare
  • Education
  • Indoor parking areas
  • Retail: supermarkets and shopping malls
  • Industrial Highbay

Warning & Safety

  • Safety warnings and installation instructions must be considered during the design in, manufacturing, and installation processes.

Downloads

Visuals

Family-Photographs-Phased-out products
Multiple assets - Visuals