Philips Fortimo SLM C 940 1211 L19 2828 G8
제품 설명
Philips Fortimo SLM C 940 1211 L19 2828 G8
사양
- Luminous Flux 5,920 lm
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 4000 K
- Luminous Efficacy (rated) (Nom) 141 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 19 mm