Philips Fortimo SLM C 827 1203 L09 1619 G8
제품 설명
Philips Fortimo SLM C 827 1203 L09 1619 G8
사양
- Luminous Flux 1,545 lm
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 2700 K
- Luminous Efficacy (rated) (Nom) 149 lm/W
- Color rendering index (CRI) 80
- CoB LES (mm) 9 mm