Philips Fortimo SLM C 930 PA 1208 L15 2024 G8 HE
제품 설명
Philips Fortimo SLM C 930 PA 1208 L15 2024 G8 HE
사양
- Luminous Flux (Max) 4,433 lm
- Luminous Flux (Min) 3,828 lm
- Luminous Flux 4,030 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 155 lm/W
- Color rendering index (CRI) 92
- CoB LES (mm) 15 mm