Philips Fortimo SLM C 930 1208 L15 2024 G8 HE
제품 설명
Philips Fortimo SLM C 930 1208 L15 2024 G8 HE
사양
- Luminous Flux 4,350 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 167 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 15 mm