Xitanium Xi 40W/m 0.9-1.05A 42V DS S TD 230V
새로운 내용
제품 설명
Xitanium Xi 40W/m 0.9-1.05A 42V DS S TD 230V
사양
- Input Voltage
- 230 V
- Output Current Ripple (Max)
- 4 %
- Output Current (Max)
- 1050 mA
- Open Circuit Voltage (DC) (Max)
- 60 V
- Output Power (Max)
- 40 W
- Output Power (Nom)
- 40 W
- Output Power (Min)
- 27 W
- Output Current (Min)
- 900 mA
- Output Voltage (Max)
- 42 V
- Output Voltage (Min)
- 30 V
- Protection class IEC
- Safety class I/II
- Adjustable Output Current
- DipSwitch