제품
929003392380
Power
21
Output voltage (Vdc)
42
Output current (mA)
500
Adjustable Output Current
No
Dimming controls
Fixed
929003874880
Power
8
Output voltage (Vdc)
40
Output current (mA)
200
Adjustable Output Current
No
Dimming controls
Fixed
929003874980
Power
10
Output voltage (Vdc)
40
Output current (mA)
250
Dimming controls
Fixed
929003875080
Power
12
Output voltage (Vdc)
40
Output current (mA)
300
Dimming controls
Fixed
929003875180
Power
14
Output voltage (Vdc)
40
Output current (mA)
350
Adjustable Output Current
No
Dimming controls
Fixed
929003875280
Power
16
Output voltage (Vdc)
40
Output current (mA)
400
Dimming controls
Fixed
6개 항목
제품군 정보
설명
Philips CertaDrive LED Mini Point drivers are designed to operate with LED COB solutions used both in built-in and independent applications such as down light, spot light and track light. CertaDrive drivers have common features such as low ripple output current, single output current. HPF family comes with best offer on top of features above. They are specifically designed to ensure great EMI performance, high robustness and safe usage.