Philips Xi RHB 200W 0.50-0.83A DIMAUX DSTWE 129S
새로운 내용
제품 설명
Philips Xi RHB 200W 0.50-0.83A DIMAUX DSTWE 129S
사양
- Output Current Ripple (Max) 5 %
- Output Current (Max) 830 mA
- Open Circuit Voltage (DC) (Max) 380 V
- Output Power (Max) 200 W
- Output Power (Min) 100 W
- Output Current (Min) 500 mA
- Output Voltage (Max) 300 V
- Output Voltage (Min) 200 V
- Protection class IEC Safety class I