Philips Xi EP LV 65W 1.0-2.2A WL I120
새로운 내용
제품 설명
Philips Xi EP LV 65W 1.0-2.2A WL I120
사양
- Output Current Ripple (Max) 5 %
- Output Current (Max) 2200 mA
- Open Circuit Voltage (DC) (Max) 60 V
- Output Power (Max) 65 W
- Output Power (Min) 27 W
- Output Current (Min) 1000 mA
- Output Voltage (Max) 50 V
- Output Voltage (Min) 27 V
- Protection class IEC Safety class I