제품
TD
TD
TD
TD
제품군 정보
설명
The new Xi LED Transformer TD 24VDC G2 is designed with DALI dimming function to offer an excellent and fluent luminance control experience with strong anti-interference immunity. As a mature digital protocol dedicated to lighting, the new series has maximized compatibility with mainstream building control platforms. Together with the slim housing and independent design, installation is made easy and flexible. This series will deliver outstanding reliability with 50,000 hours.
장점
Dali 2.0 enables wired digital controls
Provides options for different luminaire designs
기능
Dali 2.0 with 1-100% dimming
Class II application