Philips full-electronic constant voltage LED Transformers are designed to operate 24VDC LED solutions used in general applications such as retail display lighting and linear accent lighting. They are specifically designed to ensure the highest performance with maximum robustness combined with a long lifetime. Slim housing will ensure more possibility of lighting.
SELV operating voltages, ensuring safety even if wiring or LED boards become damaged
Energy savings through high efficiency
Built in and independent use for Insulation Class II application
Global approbations and certifications