Philips LED Transformer IP67 220-240V

LED Transformer IP67 220-240V

제품

Power
150
Output voltage (Vdc)
24
Output current (mA)
6250
Dimming controls
Fixed
IP rating
IP67 | Dust penetration-protected, watertight
Power
300
Output voltage (Vdc)
24
Output current (mA)
12500
Dimming controls
Fixed
IP rating
IP67 | Dust penetration-protected, watertight

제품군 정보

설명

Our full-electronic constant voltage LED Transformers are designed to operate 24VDC LED solutions used in general applications such as refrigerated display lighting, retail display lighting and linear accent lighting. They are specifically designed to ensure the highest performance with maximum robustness combined with a long lifetime. Additionally, the IP67 range are designed for outdoor environment applications such as signage and flood lighting.

장점

  • SELV operating voltages, ensuring safety even if wiring or LED boards become damaged

  • Energy savings through high efficiency

기능

  • Independent use for Insulation Class I applications

  • Global approbations and certifications

응용 분야

  • Area and flood lighting
  • Industry lighting
  • Signage lighting

다운로드

리플렛

내부 설계 가이드
Design-in Guide pdf 6.4 MB

비주얼

Family-Photographs-LED Transformer IP67 220-240V
다양한 애셋 - Visuals