Philips LED Power drivers

Constant Voltage LED drivers

Products

Power
150
Output voltage (Vdc)
26
Output current (mA)
6.25
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Power
240
Output voltage (Vdc)
26
Output current (mA)
10
Dimming controls
Fixed
IP rating
IP20 | Finger-protected

Product family information

Description

Xitanium Constant Voltage LED drivers are the perfect choice for enabling easy modular parallel connection of Philips LED products (like LDM and InteGrade families) used in refrigerated cabinets and display lighting. The drivers have an operating life matching that of LEDs. They offer excellent reliability and ensure a simplified installation process. Robust design reduces maintenance and lowers the cost of ownership over the application lifetime.

Benefits

  • SELV operating voltages ensure safety even if wiring or LED boards become damaged

  • Easy installation with simple parallel wiring

Features

  • Universal mains voltage

  • Stable limited output voltage

Applications

  • Supermarkets
  • Refrigerated cabinets
  • Retail environments
  • Libraries
  • Museums

Downloads