Xitanium Fortimo FastFlex DA & DP gen 5

Your one-fits-all solution for outdoor lighting applications

Products

Luminous flux (lm)
3,065
CCT (K)
4000
Efficacy (lm/W)
172
Color rendering
70
Luminous flux (lm)
4,100
CCT (K)
4000
Efficacy (lm/W)
173
Color rendering
70

Product family information

Description

Fortimo FastFlex DA (Differentiation Array) & DP (Differentiation Protected) gen 5 is our 'one-fits-all-solution' for outdoor applications. The latest generation comes with an efficiency upgrade and a larger selection.

Benefits

  • Extensive reliability testing & quality assurance for OEM peace of mind

  • Signify system warranty

Features

  • One-fits-all solution thanks to a wide portfolio and compatibility with third-party lenses

  • Xtreme Reliability

Applications

  • Road lighting
  • Urban street lighting
  • Flood and area lighting
  • Tunnel lighting
  • High bay lighting

Downloads

Leaflets

Design-In guide
Design-in Guide pdf 1.1 MB

Visuals

Family-Photographs-Fortimo FastFlex DA & DP gen 5
Multiple assets - Visuals
CAD Drawings
CAD Files zip 1.4 MB