Philips Fortimo LED strip high flux gen 6

High output and high reliability LED modules

Products

Luminous flux (lm)
3,800
CCT (K)
4000
Efficacy (lm/W)
169
Color rendering
80
Luminous flux (lm)
3,760
CCT (K)
6500
Efficacy (lm/W)
167
Color rendering
80

Product family information

Description

High reliable and high output Fortimo LED modules which are very suitable for industry application luminaires.

Benefits

  • Very high light output: 2000lm or 3000lm per ft

  • Long life time of >100K hours

Features

  • LED module efficiency of up to 175 lm/W

  • High color rendering: CRI >80

Applications

  • Industry
  • Retail
  • Office

Downloads

Leaflets

Additional literature
Philips-Fortimo-LED-strip-high-flux-gen-6-OEM.pdf pdf 4.9 MB

Visuals

Family-Photographs-Fortimo LED strip high flux gen 6
Multiple assets