Xitanium Xi 15W/m 0.2-0.35A 42V DS S TD 230V

New

Product Description

Xitanium Xi 15W/m 0.2-0.35A 42V DS S TD 230V

Order code: 929003424980
Full order code: 692234198013800

Specifications

Input Voltage
230 V
Output Current Ripple (Max)
4 %
Output Current (Max)
350 mA
Open Circuit Voltage (DC) (Max)
60 V
Output Power (Max)
14.7 W
Output Power (Nom)
14.7 W
Output Power (Min)
7.2 W
Output Current (Min)
200 mA
Output Voltage (Max)
42 V
Output Voltage (Min)
30 V
Protection class IEC
Safety class I/II
Adjustable Output Current
DipSwitch

Downloads

Leaflets

Product Data Sheet
929003424980-Xitanium-Xi-15Wm-02-035A-42V-DS-S-TD-230V-20260609-PDS.pdf pdf 1.9 MB

Visuals

Product-Photographs-929003424980_EU
Multiple assets - Visuals

Other

Certificate
929003424980-Xi-15Wm-02-035A-42V-DS-S-TD-230V-CE.pdf pdf 250.8 kB
Certificate
929003424980-Xi-15Wm-02-035A-42V-DS-S-TD-230V-SL.pdf pdf 103.9 kB
Certificate
929003424980-Xi-15Wm-02-035A-42V-DS-S-TD-230V-RCM.pdf pdf 270.3 kB
Certificate
929003424980-Xi-15Wm-02-035A-42V-DS-S-TD-230V-UKCA.pdf pdf 171.1 kB
Certificate
929003424980-Xi-15Wm-02-035A-42V-DS-S-TD-230V-CCC.pdf pdf 2.9 MB
Certificate
929003424980-Xi-15Wm-02-035A-42V-DS-S-TD-230V-ENEC.pdf pdf 154.7 kB
Certificate
929003424980-Xi-15Wm-02-035A-42V-DS-S-TD-230V-CB.pdf pdf 144.5 kB