Products
929003402580
Power
100
Output voltage (Vdc)
260
Output current (mA)
550
Dimming controls
Fixed
IP rating
IP65 | Dust penetration-protected, jet-proof
929003402680
Power
150
Output voltage (Vdc)
260
Output current (mA)
840
Dimming controls
Fixed
IP rating
IP65 | Dust penetration-protected, jet-proof
929003402780
Power
200
Output voltage (Vdc)
260
Output current (mA)
1100
Dimming controls
Fixed
IP rating
IP65 | Dust penetration-protected, jet-proof
929003402880
Power
240
Output voltage (Vdc)
260
Output current (mA)
1350
Dimming controls
Fixed
IP rating
IP65 | Dust penetration-protected, jet-proof
929003403280
Power
240
Output voltage (Vdc)
260
Output current (mA)
1350
Dimming controls
Fixed
IP rating
IP65 | Dust penetration-protected, jet-proof
5 items
Product family information
Description
Xitanium Round Shape Highbay (RHB) LED Drivers are designed to deliver reliable and efficient LED drivers in industrial applications. The WideLine family can operate on input voltage 100-277Vac and ensure 100% performance from 200-254Vac. The TWE family can operate on input voltage 100-277Vac and ensure 100% performance from 120-277Vac.
Benefits
• Reliable and repeatable adjustment of output current to save labor cost and time
• Easy to design-in and reduces SKUs
Features
• Adjustable Output Current (AOC)
• Input voltage range: 100-277Vac