Philips Xitanium LED Drivers - EP (Essential Programmable) LV IP67

Reliable and flexible

Products

Power
65
Output voltage (Vdc)
50
Output current (mA)
2200
Dimming controls
1-10V
IP rating
IP67 | Dust penetration-protected, watertight
Power
100
Output voltage (Vdc)
50
Output current (mA)
3400
Dimming controls
1-10V
IP rating
IP67 | Dust penetration-protected, watertight
Power
150
Output voltage (Vdc)
50
Output current (mA)
5000
Dimming controls
1-10V
IP rating
IP67 | Dust penetration-protected, watertight
Power
200
Output voltage (Vdc)
50
Output current (mA)
6700
Dimming controls
1-10V
IP rating
IP67 | Dust penetration-protected, watertight
Power
250
Output voltage (Vdc)
50
Output current (mA)
8300
Dimming controls
1-10V
IP rating
IP67 | Dust penetration-protected, watertight

Product family information

Description

Xitanium Essential Programmable (Xi EP) LV IP67 LED Drivers are designed for outdoor applications and offer maximum reliability and flexibility. One key feature is the ability to adjust the output current using the new e-set tool. This tool provides a simple and fast way to configure the driver without the need to power it on or use any additional software. The LV indicates low voltage output, and all EP LV drivers are SELV certified, ensuring safety in their use.

Benefits

  • • Reliable and repeatable adjustment of output current/voltage to save labor cost and time

  • • Easy to design-in and reduces SKUs

Features

  • • Digital and simple Adjustable Output Current (AOC) with e-set tool, based on NFC technology

  • • WideLine input voltage range: 100-277Vac

Applications

  • Outdoor Road Lighting

Downloads

Visuals

Family-Photographs-Xitanium LED Drivers - EP (Essential Programmable) LV IP67
Multiple assets - Visuals