Products
Product family information
Description
Xitanium Essential Programmable (Xi EP) IP66 LED Drivers are designed for small road lighting and tunnel lighting applications. These drivers have a key feature that allows users to adjust the output current using the new e-set tool. This tool provides a simple and fast way to configure the driver without needing to power it on or use any software configuration. One of the advantages of this driver portfolio is that it can fulfill luminaire Class I and Class II designs. Additionally, the drivers come in very compact housing, which can help reduce the overall size of the luminaire housing.
Benefits
• Reliable and repeatable adjustment of output current, saving labor cost and manufacturing time
• Easy to design-in and reduces SKUs conditions
Features
Digital and simple Adjustable Output Current (AOC) with e-set tool, based on NFC technology
Suitable for Class I and Class II application