Xitanium Linear isolated fixed output window

Drivers are suitable for professional and general lighting applications. These drivers offer high efficiency, good quality of light, and a long lifetime.

New

Products

Power
18
Output voltage (Vdc)
54
Output current (mA)
500
Adjustable Output Current
SimpleSet/NFC
Dimming controls
Fixed
Power
17.9
Output voltage (Vdc)
51
Output current (mA)
350
Adjustable Output Current
DipSwitch
Dimming controls
Fixed
Power
40.8
Output voltage (Vdc)
51
Output current (mA)
800
Adjustable Output Current
DipSwitch
Dimming controls
Fixed
Power
61.2
Output voltage (Vdc)
51
Output current (mA)
1200
Adjustable Output Current
DipSwitch
Dimming controls
Fixed

Product family information

Description

Xitanium isolated drivers are ideal for linear Indoor systems. These drivers are available in two versions, one with a fixed single output current and another with multiple fixed output currents, which can be set manually via a DipSwitch. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners

  • These drivers offer a wide range of features, offering ease of design-in and simplifying the approbation process

Features

  • Five-year system warranty

  • Lifetime 100,000 hours

Applications

  • Office
  • Retail
  • Industrial highbay
  • School
  • Indoor parking spaces

Warning & Safety

  • Safety warnings and installation instructions must be taken into account during the design-in and manufacturing processes.

  • Avoid touching live parts.

Downloads

Leaflets

Design-In guide
Design-in Guide pdf 1.8 MB

Visuals

Family-Photographs-Linear isolated fixed output window
Multiple assets - Visuals
CAD Drawings
CAD stp 3.0 MB