Philips Linear Panel Driver Isolated
Panel isolated drivers are designed to fulfill the market need for optimum lighting with reliable performance, offering specific current and voltage settings.
Products
Product family information
Description
Panel isolated drivers offering an attractive combination of features and benefits for a wide range of optimum applications for Office, Schools & Hospitals environments. CertaDrive drivers are designed to fulfill the market need for high quality of light without visual flicker and stroboscopic effects, offering industry leading performance.
Benefits
Various Vout/Iout mix for high volume applications
Comfort for eyes and assurance of camera-friendly performance
Features
Low ripple output current (4%) Application
50,000 - 100,000 hours lifetime @Tc-life