Products
929002826106
Power
150
Output voltage (Vdc)
24
Output current (mA)
6250
Dimming controls
0-10V
1-10V
PWM
1-10V
PWM
IP rating
IP20 | Finger-protected
929002826206
Power
250
Output voltage (Vdc)
24
Output current (mA)
10420
Dimming controls
0-10V
1-10V
PWM
1-10V
PWM
IP rating
IP20 | Finger-protected
2 items
Product family information
Description
Philips full-electronic constant voltage LED Transformers are designed to operate 24VDC LED solutions used in general applications such as retail display lighting and linear accent lighting. They are specifically designed to ensure the highest performance with maximum robustness combined with a long lifetime. Slim housing will ensure more possibility of lighting.