Philips Economic LED Transformer 24VDC

Economic LED Transformer 24VDC

Products

Output voltage (Vdc)
24
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Output voltage (Vdc)
24
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Output voltage (Vdc)
24
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Output voltage (Vdc)
24
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Power
180
Output voltage (Vdc)
24
Output current (mA)
7500
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Output voltage (Vdc)
24
Dimming controls
Fixed
IP rating
IP20 | Finger-protected

Product family information

Description

Philips full-electronic constant voltage Economic LED Transformers are designed to operate 24VDC LED solutions used in general built-in and independent applications such as non-center piece lighting, retail display lighting and linear accent lighting. They are specifically designed to ensure good performance with high cost-effectiveness.

Benefits

  • SELV operating voltages, ensuring safety even if wiring or LED boards become damaged

  • Energy savings through high efficiency

Applications

  • Retail display lighting
  • Shelf lighting
  • Cove lighting

Downloads

Visuals

Family-Photographs-Economic LED Transformer 24VDC
Multiple assets