Philips Fortimo LED DLM flex gen 2

Unmatched and powerful quality of light for a unique shopping experience

Products

Luminous flux (lm)
1,100
CCT (K)
3000
Efficacy (lm/W)
142
Color rendering
80
Luminous flux (lm)
1,100
CCT (K)
4000
Efficacy (lm/W)
155
Color rendering
80
Luminous flux (lm)
2,000
CCT (K)
3000
Efficacy (lm/W)
140
Color rendering
80
Luminous flux (lm)
2,000
CCT (K)
4000
Efficacy (lm/W)
153
Color rendering
80
Luminous flux (lm)
3,000
CCT (K)
3000
Efficacy (lm/W)
142
Color rendering
80
Luminous flux (lm)
3,000
CCT (K)
4000
Efficacy (lm/W)
156
Color rendering
80
Luminous flux (lm)
5,000
CCT (K)
3000
Efficacy (lm/W)
136
Color rendering
80
Luminous flux (lm)
5,000
CCT (K)
4000
Efficacy (lm/W)
150
Color rendering
80

Product family information

Description

A new generation solution for downlight applications

Benefits

  • The most flexible solution for high performance downlight applications

  • Best in class lumen maintenance performances

Features

  • Flexibility to tune towards highest efficacy or highest lumen output

  • Flexible driver current setting via SimpleSet® technology

Applications

  • Hospitality
  • Retail
  • Office

Downloads

Leaflets

Additional literature
Philips-Fortimo-LED-DLM-flex-gen-2-OEM.pdf pdf 1.9 MB

Visuals

Family-Photographs-Fortimo LED DLM flex gen 2
Multiple assets - Visuals