Philips Fortimo FastFlex IP High Bay

Fortimo FastFlex IP High Bay

Products

Clear all

Sorry, no results found for {name}

Product family information

Description

Fortimo FastFlex IP High Bay is an integrated module solution with IP66 protection, excellent optical and heat management that offers high energy efficacy (greater than 150 lumens per watt) and high quality of light. Fortimo FastFlex IP High Bay products are designed to enable optimum LED lighting in High Bay applications. A range of compatible IP67 Xitanium drivers complement these modules to further differentiate your lighting solution on efficacy, lifetime and robustness under extreme temperature conditions.

Benefits

  • Enables complete IP66 system with IP driver

  • Easy to design-in with practical optical solutions for High Bay lighting.

Features

  • IP66 integrated heat sink and optics

  • High energy efficacy, greater than 150 lm/W

Applications

  • IP rating | IP-rating 66, IK-rating 08

Downloads

Leaflets

Additional literature
Fortimo FastFlex IP DIG 20181221 pdf 2.8 MB

Visuals

Family-Photographs-Fortimo FastFlex IP High Bay
Multiple assets