Philips Fortimo FastFlex IP 6KLM UHE

Fortimo FastFlex IP 6KLM UHE

Products

Clear all

Sorry, no results found for {name}

Product family information

Description

Fortimo FastFlex IP UHE is an integrated module solution with IP66 protection, excellent optical and heat management that offers high energy efficacy (greater than 160 lumens per watt) and high quality of light. Fortimo FastFlex IP UHE products are designed to enable optimum LED lighting in Outdoor - streets and roads - applications. A range of compatible IP67 Xitanium drivers complement these modules to further differentiate your lighting solution on efficacy, lifetime and robustness under extreme temperature conditions.

Benefits

  • Enables complete IP66 system with IP driver

  • Easy to design-in with practical optical solutions for Street and Road lighting.

Features

  • IP66 integrated heat sink and optics

  • High energy efficacy, greater than 160 lm/W

Applications

  • IP rating | IP-rating 66, IK-rating 08
  • Dimming | Yes

Downloads

Leaflets

Additional literature
Fortimo FastFlex IP DIG 20181221 pdf 2.8 MB

Visuals

Family-Photographs-Fortimo FastFlex IP 6KLM UHE
Multiple assets