Philips Fortimo LED line

A well-known footprint covering the needs for general lighting purposes

Products

Clear all

Sorry, no results found for {name}

Product family information

Description

A well-known footprint covering the needs for general lighting purposes

Benefits

  • Cover all needs in luminaire designs; choice of color temperatures (3000, 4000 and 5000K), two module lengths (1 ft/280 mm or 2 ft/560 mm), three lumen packages (650, 1100, and 2000 lm per foot/280 mm) and wide temperature (Tc) range from -40 °C up to +90 °C

  • Available in 1R systems and 3R systems

Features

  • Excellent color consistency of 3 SDCM

  • State-of-the-art LED module efficiency of up to 186 lm/W

Applications

  • Office
  • Retail
  • Industry

Downloads

Leaflets

Additional literature
ENEC-01127-P9-L-PLUS-UL blanked pdf 539.4 kB
Additional literature
ENEC-01127-P8-M2 Blinded pdf 365.8 kB
Additional literature
DK-45723-P8-M3-UL Blinded pdf 417.0 kB
Brochure
Design in guide - Fortimo Led Line pdf 4.9 MB

Visuals

Family-Photographs-Fortimo LED line
Multiple assets