Xitanium MasterConnect luminaire-integrated sensors

Simple, sustainable, flexible and connected sensors for luminaire-integration

Products

IP rating
IP20 | Finger-protected
Length (mm)
50
Width (mm)
19
Height (mm)
32
IP rating
IP20 | Finger-protected
Length (mm)
50
Width (mm)
19
Height (mm)
32
IP rating
IP20 | Finger-protected
Length (mm)
50
Width (mm)
19
Height (mm)
32

Product family information

Description

MasterConnect luminaire-integrated sensors offer a simple way to bring sensing and wireless connectivity to an installation. Motion and daylight sensing allow significant energy savings in a variety of indoor spaces such as offices, schools, hospitals, or industry applications. Installation with the MasterConnect app is quick and easy.

Benefits

  • Easy to install with the MasterConnect app

  • Significant energy savings

Features

  • Works with the MasterConnect app

  • Luminaire-integrated daylight and occupancy sensing capabilities

Applications

  • Office
  • Industry
  • Education
  • Retail
  • Parking
  • Hospitals

Downloads

Leaflets

Additional literature
Terms of Use - Philips MasterConnect Control pdf 66.9 kB
Additional literature
Quick Start Guide - Signify MasterConnect pdf 1.8 MB
Additional literature
Installer Manual - Signify MasterConnect App pdf 26.0 MB
Additional literature
Quick Start Guide - Signify MasterConnect - Emergency Reporting pdf 1.9 MB
Additional literature
Terms of Use - Signify MasterConnect pdf 72.7 kB
Additional literature
Philips MasterConnect Control App - User Manual pdf 1.1 MB
Brochure
MasterConnect System - Data Notice - Related Services pdf 231.5 kB

Visuals

Family-Photographs-MasterConnect luminaire-integrated sensors
Multiple assets - Visuals