Philips CertaFlux DLM Slim 1000lm 830 4" G2

Product Description

Philips CertaFlux DLM Slim 1000lm 830 4" G2

Order code: 929003390180
Full order code: 692234194587800

Specifications

  • Luminous Flux
    1,120 lm
  • Color Consistency Initial
    6
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    113.1 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product