Xitanium Xi 15W/m 0.2-0.35A 42V DS S TD 230V
New
Popular downloads
Product Description
Xitanium Xi 15W/m 0.2-0.35A 42V DS S TD 230V
Specifications
- Input Voltage
- 230 V
- Output Current Ripple (Max)
- 4 %
- Output Current (Max)
- 350 mA
- Open Circuit Voltage (DC) (Max)
- 60 V
- Output Power (Max)
- 14.7 W
- Output Power (Nom)
- 14.7 W
- Output Power (Min)
- 7.2 W
- Output Current (Min)
- 200 mA
- Output Voltage (Max)
- 42 V
- Output Voltage (Min)
- 30 V
- Protection class IEC
- Safety class I/II
- Adjustable Output Current
- DipSwitch