Xitanium CertaFlux DLM Slim 1000lm 830 6" G2

Product Description

Xitanium CertaFlux DLM Slim 1000lm 830 6" G2

Order code: 929003390580
Full order code: 692234194595300

Specifications

Luminous Flux
1,200 lm
Color Consistency Initial
6
Correlated Color Temperature (Nom)
3000 K
Luminous Efficacy (rated) (Nom)
121.2 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
CertaFlux-DLM-Slim-1000lm-6-G2-2026-10-13.pdf pdf 1.0 MB

Brochures

Design-In guide
Design-in Guide pdf 1.1 MB

Visuals

Product-Photographs-929003390580_EU
Multiple assets - Visuals

Other

Certificate
CE Certificate pdf 413.3 kB
Certificate
CB Certificate pdf 148.3 kB