Xitanium CertaFlux DLM Slim 1000lm 850 4" G2

Product Description

Xitanium CertaFlux DLM Slim 1000lm 850 4" G2

Order code: 929003390380
Full order code: 692234194591500

Specifications

Luminous Flux
1,150 lm
Color Consistency Initial
6
Correlated Color Temperature (Nom)
5000 K
Luminous Efficacy (rated) (Nom)
116.2 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
CertaFlux-DLM-Slim-1000lm-4-G2-2026-10-13.pdf pdf 994.8 kB

Brochures

Design-In guide
Design-in Guide pdf 1.1 MB

Visuals

Product-Photographs-929003390380_EU
Multiple assets - Visuals

Other

Certificate
CB Certificate pdf 148.3 kB
Certificate
CE Certificate pdf 413.3 kB